
Brand: Burndy
Catalog ID: B2E10NTN
Catalog Number
B2E10NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
621945471344
UPC 14 Digit GTIN
000
Dimension - D inch
3.12
Dimension - L Length Overall mm
254 mm
Dimension - Length Overall inch
10.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
1.62
Length
10 in
Rating - Indoor Amperage
530
Rating - Outdoor Amperage
635
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
25
Pallet Quantity
3600