Brand: Burndy
Catalog ID: B2E127G129TN
Catalog Number
B2E127G129TN
Connector Type
Braid
Material
Copper
UPC
781810512012
UPC 14 Digit GTIN
00781810512012
Dimension - D inch
1.2
Dimension - L Length Overall mm
3226
Dimension - Length Overall inch
127
Dimension - N inch
0.5
Dimension - Pad Width inch
1.2
Length
127 in
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid