HUBBELL CANADA
Image of B2E27D95G134 B2E27D95G134

B2E27D95G134

Brand: Burndy

Catalog ID: B2E27D95G134

Flexible Copper Braid

General

Catalog Number

B2E27D95G134

Connector Type

Braid

Material

Copper

UPC

781810650646

UPC 14 Digit GTIN

00781810650646

Dimensions

Dimension - D inch

4

Dimension - L Length Overall mm

710

Dimension - Length Overall inch

27.95

Dimension - N inch

0.62

Dimension - Pad Width inch

1.62

Electrical Ratings

Rating - Indoor Amperage

530

Rating - Outdoor Amperage

635

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid