
Brand: Burndy
Catalog ID: B2E8NSV
Catalog Number
B2E8NSV
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810070505
UPC 14 Digit GTIN
00781810070505
Dimension - L Length Overall mm
203 mm
Dimension - Length Overall inch
8.00 in
Length
8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1