
Brand: Burndy
Catalog ID: B2F14N
Catalog Number
B2F14N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
N
UPC
781810201459
UPC 14 Digit GTIN
00781810201459
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14.00 in
Length
14 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
600
Rating - Outdoor Amperage
720
Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
5
Pallet Quantity
1