Brand: Burndy
Catalog ID: B2F48G141
Catalog Number
B2F48G141
Connector Type
Braid
Material
Copper
Material - Ferrules
Copper
Physical Attribute - Number of Braids
2
UPC
781810567258
UPC 14 Digit GTIN
00781810567258
Dimension - L Length Overall mm
1219
Dimension - Length Overall inch
48
Rating - Indoor Amperage
600 A
Rating - Outdoor Amperage
720 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid