
Brand: Burndy
Catalog ID: B2G36N
Catalog Number
B2G36N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
UPC
781810082683
UPC 14 Digit GTIN
00781810082683
Dimension - L Length Overall mm
914 mm
Dimension - Length Overall inch
36.00 in
Length
36 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
840 A
Rating - Outdoor Amperage
700 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1