HUBBELL CANADA
Image of B32F18D50G15TN B32F18D50G15TN

B32F18D50G15TN

Brand: Burndy

Catalog ID: B32F18D50G15TN

Tin Plated Ferrules

General

Catalog Number

B32F18D50G15TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

6

Plated

Y

UPC

781810371893

UPC 14 Digit GTIN

00781810371893

Dimensions

Dimension - L Length Overall mm

470 mm

Dimension - Length Overall inch

18.50 in

Electrical Ratings

Amperage Rating

1500 A

Rating - Outdoor Amperage

1500

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid