HUBBELL CANADA
Image of B33G14G40TN B33G14G40TN

B33G14G40TN

Brand: Burndy

Catalog ID: B33G14G40TN

Flexible Tinned Copper Braid 14 X 4 X 0.87

General

Catalog Number

B33G14G40TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Tin Plated Copper

Physical Attribute - Number of Braids

9

UPC

781810510544

UPC 14 Digit GTIN

00781810510544

Dimensions

Dimension - L Length Overall mm

356

Dimension - Length Overall inch

14

Dimension - Width inch

4

Dimension - Width mm

102 mm

Electrical Ratings

Amperage Rating

3000 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid