
Brand: Burndy
Catalog ID: B38030900
Features: The B38-0309-00 Flint Ignitor Is Used To Ignite The Starting Powder, Each Mold That Is Sold With A Frame Has A Flint Ignitor Included, For Added Safety A Flint Ignitor Extension Is Available, Catalog Number B38-0904-00, That Attaches To The B38-0309-00 Flint Ignitor, This Allows Installers To Stay Approximately 36 IN Away From The Mold
Application
Used to ignite the starting powder
Catalog Number
B38030900
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810403327
UPC 14 Digit GTIN
00781810403327
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
15
Pallet Quantity
2250