Brand: Burndy
Catalog ID: B3D7G65
Catalog Number
B3D7G65
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810488935
UPC 14 Digit GTIN
00781810488935
Dimension - L Length Overall mm
178 mm
Dimension - Length Overall inch
7.00 in
Rating - Indoor Amperage
470
Rating - Outdoor Amperage
560
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid