
Brand: Burndy
Catalog ID: B3F14G70
Catalog Number
B3F14G70
Connector Type
Braid
Material
Copper
UPC
781810566312
UPC 14 Digit GTIN
00781810566312
Dimension - L Length Overall mm
356
Dimension - Length Overall inch
14
Length
14 in
Rating - Indoor Amperage
820 A
Rating - Outdoor Amperage
980 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid