
Brand: Burndy
Catalog ID: B3F14NSL
Catalog Number
B3F14NSL
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810285992
UPC 14 Digit GTIN
00781810285992
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14.00 in
Length
14 in
Rating - Indoor Amperage
820
Rating - Outdoor Amperage
980
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
900