HUBBELL CANADA
Image of B3G11D50G66SV B3G11D50G66SV

B3G11D50G66SV

Brand: Burndy

Catalog ID: B3G11D50G66SV

Flexible tinned copper braid 11.50"x0.75"

General

Catalog Number

B3G11D50G66SV

Connector Type

Braid

Material

Copper

Material - Ferrules

Silver Plated Copper Ferrule

Physical Attribute - Number of Braids

3

UPC

781810548844

UPC 14 Digit GTIN

00781810548844

Dimensions

Dimension - L Length Overall mm

292

Dimension - Length Overall inch

11.5

Dimension - Width inch

0.75

Dimension - Width mm

19 mm

Electrical Ratings

Rating - Indoor Amperage

960 A

Rating - Outdoor Amperage

1150 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid