HUBBELL CANADA
Image of B3G11D50G67SV B3G11D50G67SV

B3G11D50G67SV

Brand: Burndy

Catalog ID: B3G11D50G67SV

Silver Plated Ferrules

General

Catalog Number

B3G11D50G67SV

Material

Copper

UPC

781810560617

UPC 14 Digit GTIN

00781810560617

Electrical Ratings

Rating - Indoor Amperage

960 A

Rating - Outdoor Amperage

1150 A

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes