HUBBELL CANADA
Image of B41G14G2 B41G14G2

B41G14G2

Brand: Burndy

Catalog ID: B41G14G2

Flexible Copper Braid

General

Catalog Number

B41G14G2

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810488737

UPC 14 Digit GTIN

00781810488737

Dimensions

Dimension - L Length Overall mm

356 mm

Dimension - Length Overall inch

14.00 in

Electrical Ratings

Amperage Rating

1500 A

Rating - Outdoor Amperage

1500

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid