HUBBELL CANADA
Image of B42D21D06G2 B42D21D06G2

B42D21D06G2

Brand: Burndy

Catalog ID: B42D21D06G2

Flexible Copper Braid

General

Catalog Number

B42D21D06G2

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

8

Plated

Y

UPC

781810373712

UPC 14 Digit GTIN

00781810373712

Dimensions

Dimension - L Length Overall mm

535 mm

Dimension - Length Overall inch

21.06 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid