
Brand: Burndy
Catalog ID: B4F12NTN
Catalog Number
B4F12NTN
Connector Type
Braid
Material
Copper
Physical Attribute - Number of Braids
4
Plated
Y
UPC
621945448179
UPC 14 Digit GTIN
00621945448179
Dimension - L Length Overall mm
305
Dimension - Length Overall inch
12
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
1000 A
Rating - Outdoor Amperage
1200 A
Certification - CSA Approved
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1