HUBBELL CANADA
Image of B4F8G56TN B4F8G56TN

B4F8G56TN

Brand: Burndy

Catalog ID: B4F8G56TN

Tin Plated Ferrules

General

Catalog Number

B4F8G56TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810476123

UPC 14 Digit GTIN

00781810476123

Dimensions

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

8.00 in

Electrical Ratings

Amperage Rating

900 A

Rating - Outdoor Amperage

900

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid