
Brand: Burndy
Catalog ID: B4G14N
Catalog Number
B4G14N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810250983
UPC 14 Digit GTIN
00781810250983
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14.00 in
Length
14 in
Rating - Indoor Amperage
1200
Rating - Outdoor Amperage
1440
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
12
Pallet Quantity
1080