HUBBELL CANADA
B572, Horizontal Cable through Top of Ground Rod, 4/0 AWG, 1" Ground Rod
Image of B572 B572, Horizontal Cable through Top of Ground Rod, 4/0 AWG, 1" Ground Rod

B572, Horizontal Cable through Top of Ground Rod, 4/0 AWG, 1" Ground Rod

Brand: Burndy

Catalog ID: B572

Mold, Horizontal Cable through Top of Ground Rod, 4/0 AWG, 150 Weld Metal, 1" Ground Rod.

Features: Type BCR-2 Molds Are Used To Join Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 1 IN, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp

General

Application

For Joining Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod

Catalog Number

B572

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810386408

UPC 14 Digit GTIN

00781810386408

Conductor Related

Conductor - Copper Str Tap

4/0 AWG

Conductor - Rod Size

1 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480