
Brand: Wiegmann
Catalog ID: NPDD6048
The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.
Steel panels are fabricated from 10 gauge carbon steel. Panels are painted with a white smooth hybrid finish. Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.
Application
Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.
Catalog Number
NPDD6048
Color
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NPDD Series
Type
Back Panel
UPC
786725366552
Height
44 in
Weight
103 lb
Width
56 in
EU RoHS Indicator
Yes
Carton Quantity
1
Pallet Quantity
16