
Brand: Wiegmann
Catalog ID: P1412
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Steel panels are 14 gauge and have a white smooth hybrid finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1412
Color
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
P Series
Type
Back Panel
UPC
786725332601
Actual Height
12.88 in
Actual Width
10.88 in
Height
13 in
Weight
3.1 lb
Width
11 in
EU RoHS Indicator
Yes
Carton Quantity
1
Pallet Quantity
300