HUBBELL CANADA
Back Panel (JIC B Series) 6.8 X 4.8, Carbon Steel - Galvanized
Image of P0806G Back Panel (JIC B Series) 6.8 X 4.8, Carbon Steel - Galvanized

Back Panel (JIC B Series) 6.8 X 4.8, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: P0806G

Back Panel (JIC B Series) 6.8X4.8 Carbon Steel - Galvanized

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided weldnuts

Optional "G" panels are 14 gauge and have a conductive finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH

General

Application

For use with JIC enclosures.

Catalog Number

P0806G

Construction

Non-Flanged

EU RoHS Indicator

Yes

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

P Series

Type

Back Panel

UPC

786725866847

Dimensions

Actual Height

0.625 in

Height

1 in

Weight

0.8 lb

Width

8 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1000