
Brand: Wiegmann
Catalog ID: P1008SS
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Stainless steel panels are 14 gauge. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1008SS
Color
Construction
Non-Flanged
EU RoHS Indicator
No
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
P Series
Type
Back Panel
UPC
786725333653
Actual Height
8.88 in
Actual Width
6.88 in
Height
9 in
Weight
1.4 lb
Width
7 in
EU RoHS Indicator
No
Carton Quantity
1
Pallet Quantity
1000