HUBBELL CANADA
Image of NP3020 Back Panel (N1/3R/4/12) 27 X 17, Carbon Steel - White

Back Panel (N1/3R/4/12) 27 X 17, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP3020

Back Panel (N1/3R/4/12) 27X17 Carbon Steel - White

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3020

Color

EU RoHS Indicator

Yes

Finish Type

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Back Panel

UPC

786725365357

Dimensions

Height

27 in

Weight

16 lb

Width

17 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1