
Brand: Wiegmann
Catalog ID: HW-MP1412CS
Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1412CS
Color
Material
Carbon Steel
Series
JIC Series
Type
Back Panel
UPC
786725856435
Height
14 in
Weight
0.48 lb
Width
12 in
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
450