
Brand: Wiegmann
Catalog ID: HW-MP806FG
Fiberglass back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP806FG
Color
Material
Fiberglass
Series
Type
Back Panel
UPC
786725856480
Actual Height
6.75 in
Actual Width
4.88 in
Height
7 in
Weight
0.04 lb
Width
5 in
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1200