
Brand: Wiegmann
Catalog ID: NP2016C
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP2016C
Color
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP Series
Type
Back Panel
UPC
786725860371
Actual Height
18.2 in
Actual Width
14.2 in
Height
18 in
Weight
6 lb
Width
14 in
EU RoHS Indicator
Yes
Carton Quantity
1
Pallet Quantity
180