HUBBELL CANADA
Image of 40408-011 Battery Charger, 4A, for 40201-008
Image of 40408-011 Battery Charger, 4A, for 40201-008

Battery Charger, 4A, for 40201-008

Brand: GAI-Tronics

Catalog ID: 40408-011

Battery Charger, 4A, for 40201-008

4A Battery Charger

General

Catalog Number

40408-011

Color

Black

Material Type

Aluminum

Specifications

UL

Type

Battery Charger

Dimensions

Dimensions - Shipping

As required

Weight

9 lb

Electrical Ratings

Input Voltage

120 VDC

Output Voltage

15 VDC

Certifications And Compliance

Certified Listed

UL