HUBBELL CANADA
Image of BB024L5D90G54TN BB024L5D90G54TN

BB024L5D90G54TN

Brand: Burndy

Catalog ID: BB024L5D90G54TN

Tin Plated Ferrules

General

Catalog Number

BB024L5D90G54TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Tin Plated Copper

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810527764

UPC 14 Digit GTIN

00781810527764

Dimensions

Dimension - L Length Overall mm

150

Dimension - Length Overall inch

5.9

Electrical Ratings

Amperage Rating

93 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid