HUBBELL CANADA
Image of BB048L13D75G12 BB048L13D75G12

BB048L13D75G12

Brand: Burndy

Catalog ID: BB048L13D75G12

Flexible Copper Braid

General

Catalog Number

BB048L13D75G12

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810368893

UPC 14 Digit GTIN

00781810368893

Dimensions

Dimension - L Length Overall mm

349 mm

Dimension - Length Overall inch

13.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid