HUBBELL CANADA
Image of BB067L32G16TN BB067L32G16TN

BB067L32G16TN

Brand: Burndy

Catalog ID: BB067L32G16TN

Tin Plated Ferrules

General

Catalog Number

BB067L32G16TN

Connector Type

Braid

Material

Copper

Plated

Y

UPC

781810536742

UPC 14 Digit GTIN

00781810536742

Dimensions

Dimension - L Length Overall mm

813

Dimension - Length Overall inch

32

Electrical Ratings

Amperage Rating

180 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid