HUBBELL CANADA
Image of BB100L17D50G10 BB100L17D50G10

BB100L17D50G10

Brand: Burndy

Catalog ID: BB100L17D50G10

Flexible Copper Braid 17.50 inches long

General

Catalog Number

BB100L17D50G10

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810360859

UPC 14 Digit GTIN

00781810360859

Dimensions

Dimension - L Length Overall mm

445 mm

Dimension - Length Overall inch

17.50 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Configuration

Connector Type

Braid