HUBBELL CANADA
Image of BB100L25G15TN BB100L25G15TN

BB100L25G15TN

Brand: Burndy

Catalog ID: BB100L25G15TN

Tin Plated Copper Braid 25 inches long

General

Catalog Number

BB100L25G15TN

Connector Type

Braid

Material

Copper

UPC

781810511770

UPC 14 Digit GTIN

00781810511770

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid