HUBBELL CANADA
Image of BB100L50D79G15TN BB100L50D79G15TN

BB100L50D79G15TN

Brand: Burndy

Catalog ID: BB100L50D79G15TN

Tin Plated Copper Braid 51.79 inches long

General

Catalog Number

BB100L50D79G15TN

Connector Type

Braid

Material

Copper

UPC

781810511725

UPC 14 Digit GTIN

00781810511725

Dimensions

Dimension - L Length Overall mm

1315 mm

Dimension - Length Overall inch

51.79 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid