HUBBELL CANADA
Image of BB201L120G3TN BB201L120G3TN

BB201L120G3TN

Brand: Burndy

Catalog ID: BB201L120G3TN

Flexible Copper Braid 120 inches long

General

Catalog Number

BB201L120G3TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810489697

UPC 14 Digit GTIN

00781810489697

Dimensions

Dimension - L Length Overall mm

3048 mm

Dimension - Length Overall inch

120 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid