HUBBELL CANADA
BBB412UD, Bare Copper Busbar, 12" Long, 4" Wide, Undrilled
Image of BBB412UD BBB412UD, Bare Copper Busbar, 12" Long, 4" Wide, Undrilled

BBB412UD, Bare Copper Busbar, 12" Long, 4" Wide, Undrilled

Brand: Burndy

Catalog ID: BBB412UD

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets and four screws.

General

Catalog Number

BBB412UD

Material

Copper

Physical Attribute - Number of Holes

0

UPC

781810489437

UPC 14 Digit GTIN

00781810489437

Dimensions

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

0

Logistics

Carton Quantity

1

Pallet Quantity

90