HUBBELL CANADA
Image of BD10G123 BD10G123

BD10G123

Brand: Burndy

Catalog ID: BD10G123

Flexible Copper Braid 10 inches long

General

Catalog Number

BD10G123

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin

UPC

781810361016

UPC 14 Digit GTIN

00781810361016

Dimensions

Dimension - L Length Overall mm

254 mm

Dimension - Length Overall inch

10.00 in

Electrical Ratings

Rating - Indoor Amperage

190

Rating - Outdoor Amperage

225

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

Braid