HUBBELL CANADA
Image of BD12 BD12 12 inch Flexible Copper Braid

BD12 12 inch Flexible Copper Braid

Brand: Burndy

Catalog ID: BD12

Copper Braid, 12" Long, 2 Holes 2 Ferrules, 7/16" Stud, 1-1/4" Stud Hole Spacing, 190 Amps Indoor, 225 Amps Outdoor.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Application

Flexible copper braid jumpers designed to take up linear expansion and contraction

Catalog Number

BD12

Connector Type

Braid

EU RoHS Indicator

Yes

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin

Sub Brand

BRAID JUMPER

Type

B, Flexible

UPC

781810806975

UPC 14 Digit GTIN

00781810806975

Dimensions

Dimension - D inch

2.50 in

Dimension - Hole Size inch

0.44 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

0.94 in

Dimensions

12 in x 0.94 in x 0.13 in

Height

0.13 in

Length

12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.94 in

Electrical Ratings

Rating - Indoor Amperage

190

Rating - Outdoor Amperage

225

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

50

Pallet Quantity

3500