HUBBELL CANADA
Image of BD14D88G258 BD14D88G258

BD14D88G258

Brand: Burndy

Catalog ID: BD14D88G258

Flexible Tin Copper Braid 14 inches long

General

Catalog Number

BD14D88G258

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810491669

UPC 14 Digit GTIN

00781810491669

Dimensions

Dimension - L Length Overall mm

378 mm

Dimension - Length Overall inch

14.88 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid