HUBBELL CANADA
Image of BD15CG6 BD15CG6 15 inch Flexible Copper Braid

BD15CG6 15 inch Flexible Copper Braid

Brand: Burndy

Catalog ID: BD15CG6

Flexible Tin Copper Braid 15 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD15CG6

Connector Type

Braid

Material

Copper

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin

UPC

781810421154

UPC 14 Digit GTIN

00781810421154

Dimensions

Dimension - L Length Overall mm

381 mm

Dimension - Length Overall inch

15 in

Length

15.25 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

Configuration

Connector Type

Braid