HUBBELL CANADA
Image of BD18G163TN BD18G163TN

BD18G163TN

Brand: Burndy

Catalog ID: BD18G163TN

Flexible Tin Copper Braid 18 inches long

General

Catalog Number

BD18G163TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin

UPC

781810475683

UPC 14 Digit GTIN

00781810475683

Dimensions

Dimension - L Length Overall mm

457 mm

Dimension - Length Overall inch

18 in

Electrical Ratings

Rating - Indoor Amperage

190

Rating - Outdoor Amperage

225

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid