

Brand: Burndy
Catalog ID: BD20N
Catalog Number
BD20N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Yes
Plating Type
Tin
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810175965
UPC 14 Digit GTIN
00781810175965
Dimension - L Length Overall mm
508 mm
Dimension - Length Overall inch
20.00 in
Dimensions
20 in x 0.94 in x 0.13 in
Height
0.13 in
Length
20 in
Width
0.94 in
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
900