
Brand: Burndy
Catalog ID: BD21G162TN
Catalog Number
BD21G162TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
781810078372
UPC 14 Digit GTIN
00781810078372
Dimension - L Length Overall mm
533 mm
Dimension - Length Overall inch
21.00 in
Length
21 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1