HUBBELL CANADA
Image of BD24G127 BD24G127

BD24G127

Brand: Burndy

Catalog ID: BD24G127

Flexible Tin Copper Braid 24 inches long

General

Catalog Number

BD24G127

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

N

Plating Type

Tin

UPC

781810443064

UPC 14 Digit GTIN

00781810443064

Dimensions

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24 in

Electrical Ratings

Rating - Indoor Amperage

190

Rating - Outdoor Amperage

225

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

Configuration

Connector Type

Braid