HUBBELL CANADA
Image of BD24G271 BD24G271 Flexible Copper Braid 24 in Long

BD24G271 Flexible Copper Braid 24 in Long

Brand: Burndy

Catalog ID: BD24G271

Flexible Copper Braid 24 in Long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD24G271

Connector Type

Braid

Material

Copper

UPC

781810566688

UPC 14 Digit GTIN

00781810566688

Dimensions

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Length

24 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid