HUBBELL CANADA
Image of BD7D13G256TN BD7D13G256TN

BD7D13G256TN

Brand: Burndy

Catalog ID: BD7D13G256TN

Tin Plated Copper Braid 7.13 in Long

General

Catalog Number

BD7D13G256TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810491676

UPC 14 Digit GTIN

00781810491676

Dimensions

Dimension - L Length Overall mm

181 mm

Dimension - Length Overall inch

7.13 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid