HUBBELL CANADA
Image of BD9D12LNTN BD9D12LNTN, Flexible Copper Braid, Tin Plated Ferrules

BD9D12LNTN, Flexible Copper Braid, Tin Plated Ferrules

Brand: Burndy

Catalog ID: BD9D12LNTN

Tin Plated Ferrules

General

Catalog Number

BD9D12LNTN

UPC

621945463356

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1