HUBBELL CANADA
Image of BE12G166 BE12G166

BE12G166

Brand: Burndy

Catalog ID: BE12G166

Flexible Copper Braid

General

Catalog Number

BE12G166

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810490846

UPC 14 Digit GTIN

00781810490846

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Electrical Ratings

Rating - Indoor Amperage

340

Rating - Outdoor Amperage

405

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid